JAJSVM4A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
---|---|---|---|---|---|---|
RMII2_CRS_DV | I | RMII Carrier Sense / Data Valid | G18 | J20 | E16 | J18 |
RMII2_REF_CLK | IO | RMII Reference Clock | K15 | N20 | H15 | L18 |
RMII2_RX_ER | I | RMII Receive Data Error | G17 | K19 | F14 | G17 |
RMII2_TX_EN | O | RMII Transmit Enable | L16 | P18 | H16 | M19 |
RMII2_RXD0 | I | RMII Receive Data 0 | K17 | N17 | K14 | M18 |
RMII2_RXD1 | I | RMII Receive Data 1 | K18 | N19 | H14 | L19 |
RMII2_TXD0 | O | RMII Transmit Data 0 | M16 | P20 | J15 | N18 |
RMII2_TXD1 | O | RMII Transmit Data 1 | M15 | P19 | J16 | N19 |