JAJSVM4A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
Signal Name [1] | Pin Type [2] | Description [3] | ZCZ PIN [4] | ZFG PIN [4] | ZEJ PIN [4] | ZNC PIN [4] |
---|---|---|---|---|---|---|
GPMC0_ADVn_ALE | O | GPMC Address Valid (active low) or Address Latch Enable | A8 | A10 | C9 | B9 |
GPMC0_CLK | IO | GPMC Clock | L3 | T3 | M1 | L2 |
GPMC0_CLKLB | IO | GPMC Clock Loopback | B15 | A18 | B16 | A17 |
GPMC0_DIR | O | GPMC Data Bus Signal Direction Control | B10 | D10 | A9 | |
GPMC0_OEn_REn | O | GPMC Output Enable (active low) or Read Enable (active low) | A10, B14, C8 | A12, A16, A9 | A8, B10, D13 | B15 |
GPMC0_WEn | O | GPMC Write Enable (active low) | C14, D7 | B9, D17 | B14, B7 | |
GPMC0_WPn | O | GPMC Flash Write Protect (active low) | D9 | C9 | C11 | |
GPMC0_A0 | O | GPMC Address 0 Output. Only used to effectively address 8-bit data non-multiplexed memories | C11 | B13 | B11 | C13 |
GPMC0_A1 | O | GPMC Address 1 Output in A/D non-multiplexed mode and Address 17 in A/D multiplexed mode | C2 | B1 | A3 | A3 |
GPMC0_A2 | O | GPMC Address 2 Output in A/D non-multiplexed mode and Address 18 in A/D multiplexed mode | D2 | A3 | C5 | A4 |
GPMC0_A3 | O | GPMC Address 3 Output in A/D non-multiplexed mode and Address 19 in A/D multiplexed mode | B2 | B3 | A4 | B5 |
GPMC0_A4 | O | GPMC Address 4 Output in A/D non-multiplexed mode and Address 20 in A/D multiplexed mode | D3 | A2 | B4 | A5 |
GPMC0_A5 | O | GPMC Address 5 Output in A/D non-multiplexed mode and Address 21 in A/D multiplexed mode | B16 | B19 | C15 | |
GPMC0_A6 | O | GPMC Address 6 Output in A/D non-multiplexed mode and Address 22 in A/D multiplexed mode | B1 | C3 | A5 | A6 |
GPMC0_A7 | O | GPMC Address 7 Output in A/D non-multiplexed mode and Address 23 in A/D multiplexed mode | A11 | A13 | A12 | A12 |
GPMC0_A8 | O | GPMC Address 8 Output in A/D non-multiplexed mode and Address 24 in A/D multiplexed mode | A16 | A19 | C16 | |
GPMC0_A9 | O | GPMC Address 9 Output in A/D non-multiplexed mode and Address 25 in A/D multiplexed mode | E3 | C2 | C4 | B2 |
GPMC0_A10 | O | GPMC Address 10 Output in A/D non-multiplexed mode and Address 26 in A/D multiplexed mode | D1 | D2 | B1 | B1 |
GPMC0_A11 | O | GPMC Address 11 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | E4 | D1 | C1 | B3 |
GPMC0_A12 | O | GPMC Address 12 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | F2 | E2 | C2 | C2 |
GPMC0_A13 | O | GPMC Address 13 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | E2 | C1 | B2 | A2 |
GPMC0_A14 | O | GPMC Address 14 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | C1 | B2 | A2 | B4 |
GPMC0_A15 | O | GPMC Address 15 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | C12 | C14 | C12 | A14 |
GPMC0_A16 | O | GPMC Address 16 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | C10 | B12 | A10 | B12 |
GPMC0_A17 | O | GPMC Address 17 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | C15 | C19 | B17 | |
GPMC0_A18 | O | GPMC Address 18 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | P2 | U2 | P3 | T1 |
GPMC0_A19 | O | GPMC Address 19 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | D15 | C18 | B16 | |
GPMC0_A20 | O | GPMC Address 20 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | D17, F3 | E19, F1 | F4 | E2 |
GPMC0_A21 | O | GPMC Address 21 Output in A/D non-multiplexed mode and unused in A/D multiplexed mode | C18 | E20 | ||
GPMC0_AD0 | IO | GPMC Data 0 Input/Output in A/D non-multiplexed mode and additionally Address 1 Output in A/D multiplexed mode | V17 | W16 | R14 | V15 |
GPMC0_AD1 | IO | GPMC Data 1 Input/Output in A/D non-multiplexed mode and additionally Address 2 Output in A/D multiplexed mode | T16 | Y16 | T14 | W15 |
GPMC0_AD2 | IO | GPMC Data 2 Input/Output in A/D non-multiplexed mode and additionally Address 3 Output in A/D multiplexed mode | P15 | W17 | T15 | W16 |
GPMC0_AD3 | IO | GPMC Data 3 Input/Output in A/D non-multiplexed mode and additionally Address 4 Output in A/D multiplexed mode | F1 | G1 | D1 | D1 |
GPMC0_AD4 | IO | GPMC Data 4 Input/Output in A/D non-multiplexed mode and additionally Address 5 Output in A/D multiplexed mode | F4 | G2 | D2 | D2 |
GPMC0_AD5 | IO | GPMC Data 5 Input/Output in A/D non-multiplexed mode and additionally Address 6 Output in A/D multiplexed mode | G2 | E1 | D3 | C1 |
GPMC0_AD6 | IO | GPMC Data 6 Input/Output in A/D non-multiplexed mode and additionally Address 7 Output in A/D multiplexed mode | A9 | A11 | C10 | A11 |
GPMC0_AD7 | IO | GPMC Data 7 Input/Output in A/D non-multiplexed mode and additionally Address 8 Output in A/D multiplexed mode | D11 | D15 | B13 | B14 |
GPMC0_AD8 | IO | GPMC Data 8 Input/Output in A/D non-multiplexed mode and additionally Address 9 Output in A/D multiplexed mode | B9, E1 | B11, F2 | D8, E3 | B10, E3 |
GPMC0_AD9 | IO | GPMC Data 9 Input/Output in A/D non-multiplexed mode and additionally Address 10 Output in A/D multiplexed mode | R16 | Y17 | R15 | V16 |
GPMC0_AD10 | IO | GPMC Data 10 Input/Output in A/D non-multiplexed mode and additionally Address 11 Output in A/D multiplexed mode | D14 | C16 | A15 | |
GPMC0_AD11 | O | GPMC Data 11 Input/Output in A/D non-multiplexed mode and additionally Address 12 Output in A/D multiplexed mode | N1 | R2 | M2 | N2 |
GPMC0_AD12 | O | GPMC Data 12 Input/Output in A/D non-multiplexed mode and additionally Address 13 Output in A/D multiplexed mode | N4 | R1 | N1 | N1 |
GPMC0_AD13 | IO | GPMC Data 13 Input/Output in A/D non-multiplexed mode and additionally Address 14 Output in A/D multiplexed mode | D13 | B17 | C14 | |
GPMC0_AD14 | IO | GPMC Data 14 Input/Output in A/D non-multiplexed mode and additionally Address 15 Output in A/D multiplexed mode | A15 | B18 | B15 | |
GPMC0_AD15 | IO | GPMC Data 15 Input/Output in A/D non-multiplexed mode and additionally Address 16 Output in A/D multiplexed mode | H2 | H1 | E1 | F1 |
GPMC0_BE0n_CLE | O | GPMC Lower-Byte Enable (active low) or Command Latch Enable | C13 | A17 | A14 | A16 |
GPMC0_BE1n | O | GPMC Upper-Byte Enable (active low) | B11 | C12 | A11 | B11 |
GPMC0_CSn0 | O | GPMC Chip Select 0 (active low) | A14, B8 | B10, B16 | B8, C13 | A10, A15 |
GPMC0_CSn1 | O | GPMC Chip Select 1 (active low) | G3 | H2 | E2 | E1 |
GPMC0_CSn2 | O | GPMC Chip Select 2 (active low) | U18 | Y19 | R16 | W18 |
GPMC0_CSn3 | O | GPMC Chip Select 3 (active low) | T18 | W19 | N14 | V18 |
GPMC0_WAIT0 | I | GPMC External Indication of Wait | C9 | D11 | B9 | |
GPMC0_WAIT1 | I | GPMC External Indication of Wait | C7 | C7 | C8 | C9 |