JAJSVM4A September 2024 – November 2024 AM2612
ADVANCE INFORMATION
PARAMETER | DESCRIPTION | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
VDD | SOC VDD Core Supply | 1.140 | 1.25 | 1.32 | V | |
VDDAR1, VDDAR2, VDDAR3 | SRAM Array Supplies | 1.140 | 1.25 | 1.32 | V | |
VDDS18 | 1.8V IO Bias Supply from Bias LDO routed through board | 1.710 | 1.800 | 1.890 | V | |
VDDS33 | 3.3V IO Supply | 3.135 | 3.300 | 3.465 | V | |
VDDA18_OSC_PLL | 1.8V Analog supply for PLL. Routed from the Analog LDO out through board | 1.710 | 1.800 | 1.890 | V | |
VDDA33 | Analog 3.3V Supply | 3.135 | 3.300 | 3.465 | V | |
VDDA18 | 1.8V Analog supply. Routed from 1.8V Analog LDO out through Board | 1.710 | 1.800 | 1.890 | V | |
Tj | Operating junction temperature range | Extended Automotive | -40 | 150 | °C | |
TJ | Operating junction temperature range | Extended Industrial | –40 | 125 | °C |