JAJSOB0D october 2022 – july 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ PIN [4] |
---|---|---|---|
GPIO0 | IO | General Purpose Input/Output | P1 |
GPIO1 | IO | General Purpose Input/Output | R3 |
GPIO2 | IO | General Purpose Input/Output | N2 |
GPIO3 | IO | General Purpose Input/Output | N1 |
GPIO4 | IO | General Purpose Input/Output | N4 |
GPIO5 | IO | General Purpose Input/Output | M4 |
GPIO6 | IO | General Purpose Input/Output | P3 |
GPIO7 | IO | General Purpose Input/Output | M1 |
GPIO8 | IO | General Purpose Input/Output | L1 |
GPIO9 | IO | General Purpose Input/Output | L2 |
GPIO10 | IO | General Purpose Input/Output | K1 |
GPIO11 | IO | General Purpose Input/Output | C11 |
GPIO12 | IO | General Purpose Input/Output | A11 |
GPIO13 | IO | General Purpose Input/Output | C10 |
GPIO14 | IO | General Purpose Input/Output | B11 |
GPIO15 | IO | General Purpose Input/Output | C9 |
GPIO16 | IO | General Purpose Input/Output | A10 |
GPIO17 | IO | General Purpose Input/Output | B10 |
GPIO18 | IO | General Purpose Input/Output | D9 |
GPIO19 | IO | General Purpose Input/Output | A9 |
GPIO100 | IO | General Purpose Input/Output | M15 |
GPIO101 | IO | General Purpose Input/Output | H17 |
GPIO102 | IO | General Purpose Input/Output | H16 |
GPIO103 | IO | General Purpose Input/Output | F15 |
GPIO104 | IO | General Purpose Input/Output | C18 |
GPIO105 | IO | General Purpose Input/Output | D17 |
GPIO106 | IO | General Purpose Input/Output | D18 |
GPIO107 | IO | General Purpose Input/Output | E16 |
GPIO108 | IO | General Purpose Input/Output | F16 |
GPIO109 | IO | General Purpose Input/Output | F18 |
GPIO110 | IO | General Purpose Input/Output | G16 |
GPIO111 | IO | General Purpose Input/Output | E17 |
GPIO112 | IO | General Purpose Input/Output | E18 |
GPIO113 | IO | General Purpose Input/Output | C16 |
GPIO114 | IO | General Purpose Input/Output | A17 |
GPIO115 | IO | General Purpose Input/Output | B18 |
GPIO116 | IO | General Purpose Input/Output | B17 |
GPIO117 | IO | General Purpose Input/Output | D16 |
GPIO118 | IO | General Purpose Input/Output | C17 |
GPIO119 | IO | General Purpose Input/Output | D15 |
GPIO120 | IO | General Purpose Input/Output | C15 |
GPIO121 | IO | General Purpose Input/Output | P2 |
GPIO122 | IO | General Purpose Input/Output | B16 |
GPIO123 | IO | General Purpose Input/Output | D14 |
GPIO124 | IO | General Purpose Input/Output | A16 |
GPIO125 | IO | General Purpose Input/Output | D13 |
GPIO126 | IO | General Purpose Input/Output | B15 |
GPIO127 | IO | General Purpose Input/Output | C13 |
GPIO128 | IO | General Purpose Input/Output | A15 |
GPIO129 | IO | General Purpose Input/Output | C14 |
GPIO130 | IO | General Purpose Input/Output | B14 |
GPIO131 | IO | General Purpose Input/Output | A14 |
GPIO132 | IO | General Purpose Input/Output | C12 |
GPIO133 | IO | General Purpose Input/Output | D11 |
GPIO134 (1) | IOD | General Purpose Input/Output | B13 |
GPIO135 (2) | IOD | General Purpose Input/Output | A13 |
GPIO136 | IO | General Purpose Input/Output | B12 |
GPIO137 | IO | General Purpose Input/Output | A12 |
GPIO138 | IO | General Purpose Input/Output | M2 |
GPIO20 | IO | General Purpose Input/Output | B9 |
GPIO21 | IO | General Purpose Input/Output | B8 |
GPIO22 | IO | General Purpose Input/Output | A8 |
GPIO23 | IO | General Purpose Input/Output | D7 |
GPIO24 | IO | General Purpose Input/Output | C8 |
GPIO25 | IO | General Purpose Input/Output | C7 |
GPIO26 | IO | General Purpose Input/Output | B7 |
GPIO27 | IO | General Purpose Input/Output | A7 |
GPIO28 | IO | General Purpose Input/Output | A6 |
GPIO29 | IO | General Purpose Input/Output | R17 |
GPIO30 | IO | General Purpose Input/Output | R18 |
GPIO31 | IO | General Purpose Input/Output | U17 |
GPIO32 | IO | General Purpose Input/Output | T17 |
GPIO33 | IO | General Purpose Input/Output | U18 |
GPIO34 | IO | General Purpose Input/Output | T18 |
GPIO35 | IO | General Purpose Input/Output | N18 |
GPIO36 | IO | General Purpose Input/Output | M18 |
GPIO37 | IO | General Purpose Input/Output | P16 |
GPIO38 | IO | General Purpose Input/Output | P17 |
GPIO39 | IO | General Purpose Input/Output | P18 |
GPIO40 | IO | General Purpose Input/Output | N17 |
GPIO41 | IO | General Purpose Input/Output | N16 |
GPIO42 | IO | General Purpose Input/Output | M17 |
GPIO43 | IO | General Purpose Input/Output | B2 |
GPIO44 | IO | General Purpose Input/Output | B1 |
GPIO45 | IO | General Purpose Input/Output | D3 |
GPIO46 | IO | General Purpose Input/Output | D2 |
GPIO47 | IO | General Purpose Input/Output | C2 |
GPIO48 | IO | General Purpose Input/Output | C1 |
GPIO49 | IO | General Purpose Input/Output | E2 |
GPIO50 | IO | General Purpose Input/Output | E3 |
GPIO51 | IO | General Purpose Input/Output | D1 |
GPIO52 | IO | General Purpose Input/Output | E4 |
GPIO53 | IO | General Purpose Input/Output | F2 |
GPIO54 | IO | General Purpose Input/Output | G2 |
GPIO55 | IO | General Purpose Input/Output | E1 |
GPIO56 | IO | General Purpose Input/Output | F3 |
GPIO57 | IO | General Purpose Input/Output | F4 |
GPIO58 | IO | General Purpose Input/Output | F1 |
GPIO59 | IO | General Purpose Input/Output | G3 |
GPIO60 | IO | General Purpose Input/Output | H2 |
GPIO61 | IO | General Purpose Input/Output | G1 |
GPIO62 | IO | General Purpose Input/Output | J2 |
GPIO63 | IO | General Purpose Input/Output | G4 |
GPIO64 | IO | General Purpose Input/Output | J3 |
GPIO65 | IO | General Purpose Input/Output | H1 |
GPIO66 | IO | General Purpose Input/Output | J1 |
GPIO67 | IO | General Purpose Input/Output | K2 |
GPIO68 | IO | General Purpose Input/Output | J4 |
GPIO69 | IO | General Purpose Input/Output | K4 |
GPIO70 | IO | General Purpose Input/Output | K3 |
GPIO71 | IO | General Purpose Input/Output | V17 |
GPIO72 | IO | General Purpose Input/Output | T16 |
GPIO73 | IO | General Purpose Input/Output | P15 |
GPIO74 | IO | General Purpose Input/Output | R16 |
GPIO75 | IO | General Purpose Input/Output | L3 |
GPIO76 | IO | General Purpose Input/Output | M3 |
GPIO77 | IO | General Purpose Input/Output | B6 |
GPIO78 | IO | General Purpose Input/Output | A4 |
GPIO79 | IO | General Purpose Input/Output | B5 |
GPIO80 | IO | General Purpose Input/Output | B4 |
GPIO81 | IO | General Purpose Input/Output | A3 |
GPIO82 | IO | General Purpose Input/Output | A2 |
GPIO83 | IO | General Purpose Input/Output | C6 |
GPIO84 | IO | General Purpose Input/Output | A5 |
GPIO85 | IO | General Purpose Input/Output | L17 |
GPIO86 | IO | General Purpose Input/Output | L18 |
GPIO87 | IO | General Purpose Input/Output | G17 |
GPIO88 | IO | General Purpose Input/Output | F17 |
GPIO89 | IO | General Purpose Input/Output | G18 |
GPIO90 | IO | General Purpose Input/Output | G15 |
GPIO91 | IO | General Purpose Input/Output | K15 |
GPIO92 | IO | General Purpose Input/Output | K16 |
GPIO93 | IO | General Purpose Input/Output | K17 |
GPIO94 | IO | General Purpose Input/Output | K18 |
GPIO95 | IO | General Purpose Input/Output | J18 |
GPIO96 | IO | General Purpose Input/Output | J17 |
GPIO97 | IO | General Purpose Input/Output | H18 |
GPIO98 | IO | General Purpose Input/Output | L16 |
GPIO99 | IO | General Purpose Input/Output | M16 |