JAJSOB0D october 2022 – july 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For more details about features and additional description information on the device Serial Port Interface, see the corresponding subsections within Signal Descriptions and Detailed Description sections.
The device has multiple SPI modules. The generic SPI_ prefix is used to represent the signal names for all SPI instances.
For more information, see the Serial Peripheral Interface (SPI) section in the device TRM.