JAJSOB0D october 2022 – july 2023 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
VDD | 1.2V SOC core supply | –0.5 | 1.5 | V |
VDDAR1 | 1.2V SRAM Array Supply 1 | –0.5 | 1.5 | V |
VDDAR2 | 1.2V SRAM Array Supply 2 | –0.5 | 1.5 | V |
VDDAR3 | 1.2V SRAM Array Supply 3 | –0.5 | 1.5 | V |
VDDS18 | 1.8V IO Bias Supply from Bias LDO routed through Board | –0.5 | 2.1 | V |
VDDS33 | 3.3V IO Supply | –0.5 | 4.0 | V |
VDDA18_OSC_PLL | 1.8V Analog Supply for PLL. Routed from the 1.8V Analog LDO out through Board | –0.5 | 2.1 | V |
VDDA33 | Analog 3.3V Supply | –0.5 | 4.0 | V |
VDDA18 | 1.8V Analog Supply. Routed from the 1.8V Analog LDO out through Board | –0.5 | 2.1 | V |
IO Pin Steady State Voltage | 3.3V LVCMOS IO Buffer | –0.3 | VDDS33(3) + 0.3 | V |
3.3V I2C Open-Drain IO Buffers | –0.3 | VDDS33(3) + 0.3 | V | |
XTAL Pad | –0.5 | 2.1 | V | |
Transient Overshoot and Undershoot |
All Other IO Terminals | –0.3 | VDDS33(3) + 0.2 × VDDS33(3) for up to 20% of signal period | V |
XTAL Pad 20% of VDDA18_OSC_PLL for up to 20% of signal period |
0.2 × VDDA18_OSC_PLL | V | ||
Latch Up Performance Class II (150°C) |
Latch-up I-test Performance (Current-Pulse Injection on each IO pin) | ±100 | mA | |
Latch-up Overvoltage Performance (Voltage Injection on each IO pin) | ±100 | mA | ||
Output current | Digital output (per pin), IOUT | –20 | 20 | mA |
Storage temperature(4) | Tstg | –55 | 155 | °C |