JAJSRU7C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
The device has integrated a single Programmable Real-Time Unit and Industrial Communication Subsystem (PRU-ICSS0). The programmable nature of the PRU cores, along with their access to pins, events and all device resources, provides flexibility in implementing fast real-time responses, specialized data handling operations, custom peripheral interfaces, and in offloading tasks from the other processor cores in the device.
For more details about features and additional description information on the device PRU-ICSS, see the corresponding subsections within Signal Descriptions and Detailed Description sections.
The PRU-ICSS0 supports an internal wrapper multiplexing that expands the device top-level multiplexing.