JAJSRU7C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
SDFM1_CLK0 | I | SDFM Channel 0 Clock | B14, B6 | B14, B6 | B14, B6 |
SDFM1_CLK1 | I | SDFM Channel 1 Clock | B5, C12 | B5, C12 | B5, C12 |
SDFM1_CLK2 (1) | I | SDFM Channel 2 Clock | A3, B13 | A3, B13 | A3, B13 |
SDFM1_CLK3 (2) | ID | SDFM Channel 3 Clock | A13, C6 | A13, C6 | A13, C6 |
SDFM1_D0 | I | SDFM Channel 0 Data | A14, A4 | A14, A4 | A14, A4 |
SDFM1_D1 | I | SDFM Channel 1 Data | B4, D11 | B4, D11 | B4, D11 |
SDFM1_D2 | I | SDFM Channel 2 Data | A2, B12 | A2, B12 | A2, B12 |
SDFM1_D3 | I | SDFM Channel 3 Data | A12, A5 | A12, A5 | A12, A5 |