JAJSRU7C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
RGMII1_RXC | I | RGMII Receive Clock | R17 | R17 | R17 |
RGMII1_RX_CTL | I | RGMII Receive Control | R18 | ||
RGMII1_TXC | O | RGMII Transmit Clock | N18 | N18 | N18 |
RGMII1_TX_CTL | O | RGMII Transmit Control | M18 | M18 | M18 |
RGMII1_RD0 | I | RGMII Receive Data 0 | U17 | ||
RGMII1_RD1 | I | RGMII Receive Data 1 | T17 | ||
RGMII1_RD2 | I | RGMII Receive Data 2 | U18 | ||
RGMII1_RD3 | I | RGMII Receive Data 3 | T18 | ||
RGMII1_TD0 | O | RGMII Transmit Data 0 | P16 | P16 | P16 |
RGMII1_TD1 | O | RGMII Transmit Data 1 | P17 | ||
RGMII1_TD2 | O | RGMII Transmit Data 2 | P18 | ||
RGMII1_TD3 | O | RGMII Transmit Data 3 | N17 |