JAJSRU7C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Power-up time | 1 | µs | |||
DAC_VREF | 1.71 | 1.8 | 1.89 | V | |
Voltage output range | 0.3 | VDDA33(1) – 0.3 | V | ||
Trimmed offset error | Offset is checked at Midpoint (code 2048) | –10 | 10 | mV | |
Gain error | DAC_VREF = 1.8V | –2.5 | 2.5 | % of FSR | |
DNL | Endpoint corrected | –1 | 1 | LSB | |
INL | Endpoint corrected | –20 | 20 | LSB | |
Settling time | Settling to 2 LSBs (~1.6mV) after 0.3V-to-3V transition | 2 | µs | ||
Resolution | 12 | bits | |||
Capacitive load | Output drive capability | 100 | pF | ||
Resistive load | Output drive capability | 5 | kΩ | ||
DAC_VREF loading | DAC_VREF | 64 | kΩ | ||
Output noise (100Hz-100KHz) | Integrated noise from 100Hz to 100kHz | 1 | mVrms | ||
SNR @ 1KHz | 2MHz DACVALA update rate, 200kHz output filter | 60 | dB | ||
Power supply (VDDA33) | 3.13 | 3.3 | 3.46 | V | |
Power supply (VDDA18) | 1.71 | 1.8 | 1.89 | V | |
Power Consumption (VDDA33) | 850 | µA | |||
Power Consumption (VDDA18) | 35 | µA |