JAJSRU7C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
SPI4_CLK | IO | SPI Clock | B14, L1 | B14, L1 | B14 |
SPI4_CS0 | IO | SPI Chip Select 0 | A14, M1 | A14, M1 | A14 |
SPI4_CS1 | IO | SPI Chip Select 1 | K2, R3 | K2, R3 | R3 |
SPI4_D0 | IO | SPI Data 0 | C12, L2 | C12, L2 | C12 |
SPI4_D1 | IO | SPI Data 1 | D11, K1 | D11, K1 | D11, K1 |