JAJSRU7C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
SOP0 | Boot Mode configuration bit 0 (OSPI0_D0) | N1 | N1 | N1 | |
SOP1 | Boot Mode configuration bit 1 (OSPI0_D1) | N4 | N4 | N4 | |
SOP2 | IO | Boot Mode configuration bit 2 (SPI0_CLK) | A11 | A11 | A11 |
SOP3 | IO | Boot Mode configuration bit 3 (SPI0_D0) | C10 | C10 | C10 |