JAJSRU7C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
GPIO0 | IO | General Purpose Input/Output | P1 | P1 | P1 |
GPIO1 | IO | General Purpose Input/Output | R3 | R3 | R3 |
GPIO2 | IO | General Purpose Input/Output | N2 | N2 | N2 |
GPIO3 | IO | General Purpose Input/Output | N1 | N1 | N1 |
GPIO4 | IO | General Purpose Input/Output | N4 | N4 | N4 |
GPIO5 | IO | General Purpose Input/Output | M4 | M4 | M4 |
GPIO6 | IO | General Purpose Input/Output | P3 | P3 | P3 |
GPIO7 | IO | General Purpose Input/Output | M1 | M1 | M1 |
GPIO8 | IO | General Purpose Input/Output | L1 | L1 | L1 |
GPIO9 | IO | General Purpose Input/Output | L2 | L2 | L2 |
GPIO10 | IO | General Purpose Input/Output | K1 | K1 | K1 |
GPIO11 | IO | General Purpose Input/Output | C11 | C11 | C11 |
GPIO12 | IO | General Purpose Input/Output | A11 | A11 | A11 |
GPIO13 | IO | General Purpose Input/Output | C10 | C10 | C10 |
GPIO14 | IO | General Purpose Input/Output | B11 | B11 | B11 |
GPIO15 | IO | General Purpose Input/Output | C9 | C9 | C9 |
GPIO16 | IO | General Purpose Input/Output | A10 | A10 | A10 |
GPIO17 | IO | General Purpose Input/Output | B10 | B10 | B10 |
GPIO18 | IO | General Purpose Input/Output | D9 | D9 | D9 |
GPIO19 | IO | General Purpose Input/Output | A9 | A9 | A9 |
GPIO100 | IO | General Purpose Input/Output | M15 | M15 | M15 |
GPIO101 | IO | General Purpose Input/Output | H17 | H17 | H17 |
GPIO102 | IO | General Purpose Input/Output | H16 | H16 | H16 |
GPIO103 | IO | General Purpose Input/Output | F15 | F15 | F15 |
GPIO104 | IO | General Purpose Input/Output | C18 | C18 | C18 |
GPIO105 | IO | General Purpose Input/Output | D17 | D17 | D17 |
GPIO106 | IO | General Purpose Input/Output | D18 | D18 | D18 |
GPIO107 | IO | General Purpose Input/Output | E16 | E16 | E16 |
GPIO108 | IO | General Purpose Input/Output | F16 | F16 | F16 |
GPIO109 | IO | General Purpose Input/Output | F18 | F18 | F18 |
GPIO110 | IO | General Purpose Input/Output | G16 | G16 | G16 |
GPIO111 | IO | General Purpose Input/Output | E17 | E17 | E17 |
GPIO112 | IO | General Purpose Input/Output | E18 | E18 | E18 |
GPIO113 | IO | General Purpose Input/Output | C16 | C16 | C16 |
GPIO114 | IO | General Purpose Input/Output | A17 | A17 | A17 |
GPIO115 | IO | General Purpose Input/Output | B18 | B18 | B18 |
GPIO116 | IO | General Purpose Input/Output | B17 | B17 | B17 |
GPIO117 | IO | General Purpose Input/Output | D16 | D16 | D16 |
GPIO118 | IO | General Purpose Input/Output | C17 | C17 | C17 |
GPIO119 | IO | General Purpose Input/Output | D15 | D15 | D15 |
GPIO120 | IO | General Purpose Input/Output | C15 | C15 | C15 |
GPIO121 | IO | General Purpose Input/Output | P2 | P2 | P2 |
GPIO122 | IO | General Purpose Input/Output | B16 | B16 | B16 |
GPIO123 | IO | General Purpose Input/Output | D14 | D14 | D14 |
GPIO124 | IO | General Purpose Input/Output | A16 | A16 | A16 |
GPIO125 | IO | General Purpose Input/Output | D13 | D13 | D13 |
GPIO126 | IO | General Purpose Input/Output | B15 | B15 | B15 |
GPIO127 | IO | General Purpose Input/Output | C13 | C13 | C13 |
GPIO128 | IO | General Purpose Input/Output | A15 | A15 | A15 |
GPIO129 | IO | General Purpose Input/Output | C14 | C14 | C14 |
GPIO130 | IO | General Purpose Input/Output | B14 | B14 | B14 |
GPIO131 | IO | General Purpose Input/Output | A14 | A14 | A14 |
GPIO132 | IO | General Purpose Input/Output | C12 | C12 | C12 |
GPIO133 | IO | General Purpose Input/Output | D11 | D11 | D11 |
GPIO134 (2) | IOD | General Purpose Input/Output | B13 | B13 | B13 |
GPIO135 (3) | IOD | General Purpose Input/Output | A13 | A13 | A13 |
GPIO136 | IO | General Purpose Input/Output | B12 | B12 | B12 |
GPIO137 | IO | General Purpose Input/Output | A12 | A12 | A12 |
GPIO138 | IO | General Purpose Input/Output | M2 | M2 | M2 |
GPIO20 | IO | General Purpose Input/Output | B9 | B9 | B9 |
GPIO21 | IO | General Purpose Input/Output | B8 | B8 | B8 |
GPIO22 | IO | General Purpose Input/Output | A8 | A8 | A8 |
GPIO23 | IO | General Purpose Input/Output | D7 | D7 | D7 |
GPIO24 | IO | General Purpose Input/Output | C8 | C8 | C8 |
GPIO25 | IO | General Purpose Input/Output | C7 | C7 | C7 |
GPIO26 | IO | General Purpose Input/Output | B7 | B7 | B7 |
GPIO27 | IO | General Purpose Input/Output | A7 | A7 | A7 |
GPIO28 | IO | General Purpose Input/Output | A6 | A6 | A6 |
GPIO29 | IO | General Purpose Input/Output | R17 | R17 | R17 |
GPIO30 (1) | IO | General Purpose Input/Output | R18 | ||
GPIO31 (1) | IO | General Purpose Input/Output | U17 | ||
GPIO32 (1) | IO | General Purpose Input/Output | T17 | ||
GPIO33 (1) | IO | General Purpose Input/Output | U18 | ||
GPIO34 (1) | IO | General Purpose Input/Output | T18 | ||
GPIO35 | IO | General Purpose Input/Output | N18 | N18 | N18 |
GPIO36 | IO | General Purpose Input/Output | M18 | M18 | M18 |
GPIO37 | IO | General Purpose Input/Output | P16 | P16 | P16 |
GPIO38 (1) | IO | General Purpose Input/Output | P17 | ||
GPIO39 (1) | IO | General Purpose Input/Output | P18 | ||
GPIO40 (1) | IO | General Purpose Input/Output | N17 | ||
GPIO41 | IO | General Purpose Input/Output | N16 | N16 | N16 |
GPIO42 | IO | General Purpose Input/Output | M17 | M17 | M17 |
GPIO43 | IO | General Purpose Input/Output | B2 | B2 | B2 |
GPIO44 | IO | General Purpose Input/Output | B1 | B1 | B1 |
GPIO45 | IO | General Purpose Input/Output | D3 | D3 | D3 |
GPIO46 | IO | General Purpose Input/Output | D2 | D2 | D2 |
GPIO47 | IO | General Purpose Input/Output | C2 | C2 | C2 |
GPIO48 | IO | General Purpose Input/Output | C1 | C1 | C1 |
GPIO49 | IO | General Purpose Input/Output | E2 | E2 | E2 |
GPIO50 | IO | General Purpose Input/Output | E3 | E3 | E3 |
GPIO51 | IO | General Purpose Input/Output | D1 | D1 | D1 |
GPIO52 | IO | General Purpose Input/Output | E4 | E4 | E4 |
GPIO53 | IO | General Purpose Input/Output | F2 | F2 | F2 |
GPIO54 | IO | General Purpose Input/Output | G2 | G2 | G2 |
GPIO55 | IO | General Purpose Input/Output | E1 | E1 | E1 |
GPIO56 | IO | General Purpose Input/Output | F3 | F3 | F3 |
GPIO57 | IO | General Purpose Input/Output | F4 | F4 | F4 |
GPIO58 | IO | General Purpose Input/Output | F1 | F1 | F1 |
GPIO59 | IO | General Purpose Input/Output | G3 | G3 | G3 |
GPIO60 | IO | General Purpose Input/Output | H2 | H2 | H2 |
GPIO61 | IO | General Purpose Input/Output | G1 | G1 | G1 |
GPIO62 | IO | General Purpose Input/Output | J2 | J2 | J2 |
GPIO63 | IO | General Purpose Input/Output | G4 | G4 | G4 |
GPIO64 | IO | General Purpose Input/Output | J3 | J3 | J3 |
GPIO65 | IO | General Purpose Input/Output | H1 | H1 | H1 |
GPIO66 | IO | General Purpose Input/Output | J1 | J1 | J1 |
GPIO67 | IO | General Purpose Input/Output | K2 | K2 | K2 |
GPIO68 | IO | General Purpose Input/Output | J4 | J4 | J4 |
GPIO69 | IO | General Purpose Input/Output | K4 | K4 | K4 |
GPIO70 | IO | General Purpose Input/Output | K3 | K3 | K3 |
GPIO71 (1) | IO | General Purpose Input/Output | V17 | ||
GPIO72 (1) | IO | General Purpose Input/Output | T16 | ||
GPIO73 (1) | IO | General Purpose Input/Output | P15 | ||
GPIO74 (1) | IO | General Purpose Input/Output | R16 | ||
GPIO75 | IO | General Purpose Input/Output | L3 | L3 | L3 |
GPIO76 | IO | General Purpose Input/Output | M3 | M3 | M3 |
GPIO77 | IO | General Purpose Input/Output | B6 | B6 | B6 |
GPIO78 | IO | General Purpose Input/Output | A4 | A4 | A4 |
GPIO79 | IO | General Purpose Input/Output | B5 | B5 | B5 |
GPIO80 | IO | General Purpose Input/Output | B4 | B4 | B4 |
GPIO81 | IO | General Purpose Input/Output | A3 | A3 | A3 |
GPIO82 | IO | General Purpose Input/Output | A2 | A2 | A2 |
GPIO83 | IO | General Purpose Input/Output | C6 | C6 | C6 |
GPIO84 | IO | General Purpose Input/Output | A5 | A5 | A5 |
GPIO85 | IO | General Purpose Input/Output | L17 | L17 | L17 |
GPIO86 | IO | General Purpose Input/Output | L18 | L18 | L18 |
GPIO87 | IO | General Purpose Input/Output | G17 | G17 | G17 |
GPIO88 | IO | General Purpose Input/Output | F17 | F17 | F17 |
GPIO89 | IO | General Purpose Input/Output | G18 | G18 | G18 |
GPIO90 | IO | General Purpose Input/Output | G15 | G15 | G15 |
GPIO91 | IO | General Purpose Input/Output | K15 | K15 | K15 |
GPIO92 | IO | General Purpose Input/Output | K16 | K16 | K16 |
GPIO93 | IO | General Purpose Input/Output | K17 | K17 | K17 |
GPIO94 | IO | General Purpose Input/Output | K18 | K18 | K18 |
GPIO95 | IO | General Purpose Input/Output | J18 | J18 | J18 |
GPIO96 | IO | General Purpose Input/Output | J17 | J17 | J17 |
GPIO97 | IO | General Purpose Input/Output | H18 | H18 | H18 |
GPIO98 | IO | General Purpose Input/Output | L16 | L16 | L16 |
GPIO99 | IO | General Purpose Input/Output | M16 | M16 | M16 |