JAJSRU7C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
The device part number identification data can be read in the TOP_CTRL.EFUSE_JTAG_USERCODE_ID register. See Table 4-2 for more information.
TOP_CTRL.EFUSE_JTAG_USERCODE_ID Register Field |
Value and Description | Comment |
---|---|---|
[31-13] DEVICE_ID | Base Part Number | Refer to the Device Comparison section for the DEVICE_ID value of a given part number. |
[12] SAFETY |
0 = Non Functional Safety 1 = Functional Safety |
|
[11] PACKAGE | Package | |
0x06 = ZCZ | ||
Others = Reserved | ||
[10-6] SPEED | Device Speed Grade | Refer to the Operating Performance Points section for the supported speed grades and the definitions for a given device. |
0x0E (Grade N): 400 MHz R5F 2MB (Full speed and MIN memory) |
||
0x0F (Grade O): 400 MHz R5F 3MB (Full speed and full memory) |
||
0x10 (Grade P): 200 MHz R5F 3MB (Half speed and full memory) |
||
[5-3] TEMP | Temperature Grade | Operating junction temperature range. |
0x05 = -40°C to 125°C 0x07 = -40°C to 150°C |
||
Others = Reserved | ||
[2-0] FEATURE | Package Feature | |
0x01 = AM263x compatible package | ||
0x02 = Sensor package + FLASH-in-Package | ||
0x05 = Sensor package |
The manufacturer identity, the boundary scan part number, and the silicon revision of the device can be read from the configuration port via JTAG.