JAJSRU7C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
SS1 | tc(SPICLK) | Cycle time, spi_sclk | 40 | ns | |
SS2 | tw(SPICLKL) | Typical Pulse duration, spi_sclk low | 0.45 × P(1) | ns | |
SS3 | tw(SPICLKH) | Typical Pulse duration, spi_sclk high | 0.45 × P(1) | ns | |
SS4 | tsu(SIMO-SPICLK) | Setup time, spi_d[x] valid before spi_sclk active edge | 5 | ns | |
SS5 | th(SPICLK-SIMO) | Hold time, spi_d[x] valid after spi_sclk active edge | 5 | ns | |
SS8 | tsu(CS-SPICLK) | Setup time, spi_cs[x] valid before spi_sclk first edge | 5 | ns | |
SS9 | th(SPICLK-CS) | Hold time, spi_cs[x] valid after spi_sclk last edge | 5 | ns |