JAJSRU7C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
J1 | tc(TCK) | Cycle time, TCK | 40 | ns | |
J2 | tw(TCKH) | Pulse width, TCK high | 16 | ns | |
J3 | tw(TCKL) | Pulse width, TCK low | 16 | ns | |
J4 | tsu(TDI-TCKH) | Input setup time, TDI valid to TCK high | 2 | ns | |
tsu(TMS-TCKH) | Input setup time, TMS valid to TCK high | 2 | |||
J5 | th(TCK-TDI) | Input hold time, TDI valid from TCK high | 15.9 | ns | |
th(TCK-TMS) | Input hold time, TMS valid from TCK high | 15.9 |