JAJSRU7C October 2023 – May 2024 AM263P2 , AM263P4 , AM263P4-Q1
PRODUCTION DATA
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
O1 | tc(CLK) | Cycle time, OSPI0_CLK | 15 | ns | ||
O2 | tw(CLKL) | Pulse duration, OSPI0_CLK low | 0.475P(1) - 0.3 | ns | ||
O3 | tw(CLKH) | Pulse duration, OSPI0_CLK high | 0.475P(1) - 0.3 | ns | ||
O4 | td(CSn-CLK) | Delay time, OSPI0_CSn[1:0] active edge to OSPI0_CLK rising edge | 0.475P(1) - (0.975 × M(2) × R(4)) | 0.525P(1) - (1.025 × M(2) × R(4)) + 7 | ns | |
O5 | td(CLK-CSn) | Delay time, OSPI0_CLK rising edge to OSPI0_CSn[1:0] inactive edge | 0.475P(1) + (0.975 × N(3) × R(4)) - 7 | 0.525P(1) + (1.025 × N(3) × R(4)) | ns | |
O6 | td(CLK-D) | Delay time, OSPI0_CLK active edge to OSPI0_D[7:0] transition | 3.3V | –6.35 | –1.16 | ns |