JAJSTR3P December 1990 – March 2024 AM26C31
PRODUCTION DATA
The device can be configured using the G and G logic inputs to select transmitter output. A logic high on the G pin or a logic low on the G pin enables the device to operate. These pins are simply a way to configure the logic to match that of the receiving or transmitting controller or microprocessor.