JAJSGF9M January 1979 – March 2024 AM26LS31 , AM26LS31M
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIK | Input clamp voltage | VCC = MIN, II = –18mA | –1.5 | V | |||
VOH | High-level output voltage | VCC = MIN, IOH = –20mA | 2.5 | V | |||
VOL | Low-level output voltage | VCC = MIN, IOL = 20mA | 0.5 | V | |||
IOZ | Off-state (high-impedance-state) output current | VCC = MIN, | VO = 0.5V | –20 | μA | ||
VO = 2.5V | 20 | ||||||
II | Input current at maximum input voltage | VCC = MAX, VI = 7V | 0.1 | mA | |||
IIH | High-level input current | VCC = MAX, VI = 2.7V | 20 | μA | |||
IIL | Low-level input current | VCC = MAX, VI = 0.4V | –0.36 | mA | |||
IOS | Short-circuit output current(3) | VCC = MAX | –30 | –150 | mA | ||
ICC | Supply current | VCC = MAX, all outputs disabled | 32 | 80 | mA |