JAJSUB9C April 2008 – April 2024 AM26LV31E
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage(2) | –0.5 | 6 | V | |
VI | Input voltage | –0.5 | 6 | V | |
VO | Output voltage | –0.5 | 6 | V | |
IIK | Input clamp current | VI < 0 | –20 | mA | |
IOK | Output clamp current | VO < 0 | –20 | mA | |
lO | Continuous output current | ±150 | mA | ||
Continuous current through VCC or GND | ±200 | mA | |||
TJ | Operating virtual junction temperature | 150 | °C | ||
TA | Operating free-air temperature | –40 | 85 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |