JAJSQX5H may 1995 – august 2023 AM26LV32
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tPLH | Propagation delay time, low- to high-level output |
See Figure 7-1 | 8 | 16 | 20 | ns |
tPHL | Propagation delay time, high- to low-level output |
See Figure 7-1 | 8 | 16 | 20 | ns |
tt | Transition time (tr or tf) | See Figure 7-1 | 5 | ns | ||
tPZH | Output-enable time to high level | See Figure 7-2 | 17 | 40 | ns | |
tPZL | Output-enable time to low level | See Figure 7-3 | 10 | 40 | ns | |
tPHZ | Output-disable time from high level | See Figure 7-2 | 20 | 40 | ns | |
tPLZ | Output-disable time from low level | See Figure 7-3 | 16 | 40 | ns | |
tsk(p)(1) | Pulse skew | 4 | 14 | ns | ||
tsk(o)(2) | Pulse skew | 4 | 14 | ns | ||
tsk(pp)(3) | Pulse skew (device to device) | 6 | 9 | ns |