JAJSNL7B December 2021 – December 2023 AM2732 , AM2732-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SPECIFICATION NUMBER | PARAMETER(1), (2) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Q1 | tc(SCLK) | Cycle time, sclk | 14.9 | ns | ||
Q2 | tw(SCLKL) | Pulse duration, sclk low | 0.5*P – 1.5 | ns | ||
Q3 | tw(SCLKH) | Pulse duration, sclk high | 0.5*P – 1.5 | ns | ||
Q4 | td(CS-SCLK) | Delay time, sclk falling edge to cs active edge | –M*P – 1 | –M*P + 2.5 | ns | |
Q5 | td(SCLK-CS) | Delay time, sclk falling edge to cs inactive edge | N*P – 1 | N*P + 2.5 | ns | |
Q6 | td(SCLK-D0) | Delay time, sclk falling edge to d[0] transition | –3 | 5.2 | ns | |
Q7 | tena(CS-D0LZ) | Enable time, cs active edge to d[0] driven (lo-z) | –P – 4 | –P +3.5 | ns | |
Q8 | tdis(CS-D0Z) | Disable time, cs active edge to d[0] tri-stated (hi-z) | –P – 4 | –P +3.5 | ns | |
Q9 | td(SCLK-D0) | Delay time, sclk first falling edge to first d[0] transition (for PHA = 0 only) | –3– P | 3.5 – P | ns |