SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
---|---|---|---|
UART1_CTSn | I | UART Clear to Send (active low) | P2 |
UART1_DCDn | I | UART Data Carrier Detect (active low) | M3 |
UART1_DSRn | I | UART Data Set Ready (active low) | N3 |
UART1_DTRn | O | UART Data Terminal Ready (active low) | L4 |
UART1_RIn | I | UART Ring Indicator | M4 |
UART1_RTSn | O | UART Request to Send (active low) | R3 |
UART1_RXD | I | UART Receive Data | F17, N2, T2 |
UART1_TXD | O | UART Transmit Data | F18, M2, R2 |