SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ANJ PIN [4] |
---|---|---|---|
TIMER_IO0 | IO | Timer Inputs and Outputs (not tied to single timer instance) | N2, U1, V6 |
TIMER_IO1 | IO | Timer Inputs and Outputs (not tied to single timer instance) | M2, T4 |
TIMER_IO2 | IO | Timer Inputs and Outputs (not tied to single timer instance) | L4, U2 |
TIMER_IO3 | IO | Timer Inputs and Outputs (not tied to single timer instance) | M4, T3 |
TIMER_IO4 | IO | Timer Inputs and Outputs (not tied to single timer instance) | P1, U3, V5 |
TIMER_IO5 | IO | Timer Inputs and Outputs (not tied to single timer instance) | N3, N4, T6 |
TIMER_IO6 | IO | Timer Inputs and Outputs (not tied to single timer instance) | N1, P4 |
TIMER_IO7 | IO | Timer Inputs and Outputs (not tied to single timer instance) | L3, V2 |