SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
The R5FSS is a dual-core implementation of the ARM® Cortex®-R5F processor configured for dual-core (split) or lockstep modes of operation. It also includes accompanying memories (L1 caches and tightly-coupled memories), standard Arm® CoreSight™ debug and trace architecture, integrated Vectored Interrupt Manager (VIM), ECC Aggregators, and various wrappers for protocol conversion and address translation for easy integration into the SoC. The device supports up to two R5FSS modules for a total possible 4x functional cores (dual-core mode) or 2x functional cores (lockstep mode).
The Arm® Cortex®-R5F processor is a Cortex-R5 processor that includes the optional Floating-Point Unit (FPU) extension.
For more information, see Arm Cortex-R5F Subsystem section in Processors and Accelerators chapter in the device TRM.