SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
PARAMETER | DESCRIPTION | MIN(1) | NOM | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
VDD_CORE(2) VDDA_CORE_USB(2) |
Core supply USB0 core supply |
0.75-V operation | 0.715 | 0.75 | 0.79 | V |
0.85-V operation | 0.81 | 0.85 | 0.895 | V | ||
VDD_CANUART(3) | CANUART core supply | 0.75-V operation | 0.715 | 0.75 | 0.79 | V |
0.85-V operation | 0.81 | 0.85 | 0.895 | V | ||
VDDR_CORE | RAM core supply | 0.81 | 0.85 | 0.895 | V | |
VDDR_CANUART | CANUART RAM core supply | 0.81 | 0.85 | 0.895 | V | |
VDDS_OSC0 | MCU_OSC0, OSC1, and WKUP_LFOSC0 supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_MCU | MCU PLL, RC Oscillator, Suplly Detectors analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_PLL0 | Main PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_PLL1 | Audio PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_PLL2 | C7x PLL analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA18 | 1.8V Analog supply. Routed from 1.8V Analog LDO out through Board | 1.71 | 1.8 | 1.89 | V | |
VDDA_ADC0 | ADC analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_1P8_USB | USB0 1.8 V analog supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_TEMP0 | Analog supply for temperature sensor 0 | 1.71 | 1.8 | 1.89 | V | |
VDDA_TEMP1 | Analog supply for temperature sensor 1 | 1.71 | 1.8 | 1.89 | V | |
VPP | eFuse ROM programming supply | see(4) | see(4) | see(4) | V | |
VMON_1P8_SOC | Voltage monitor for 1.8-V SoC Power Supply | 1.71 | 1.8 | 1.89 | V | |
VDDA_3P3_USB | USB0 3.3-V analog supply | 3.135 | 3.3 | 3.465 | V | |
VMON_3P3_SOC | Voltage monitor for 3.3-V SoC power supply | 3.135 | 3.3 | 3.465 | V | |
VMON_ER_VSYS | Voltage monitor for system power supply | 0 | see(5) | 1 | V | |
USB0_VBUS | USB0 Level-shifted VBUS Input | 0 | see(6) | 3.465 | V | |
VDDSHV_CANUART(7) | Dual-voltage IO supply for IO group CANUART | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV_MCU | Dual-voltage IO supply for IO group MCU | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV0 | Dual-voltage IO supply for IO group 0 | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV1 | Dual-voltage IO supply for IO group 1 | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV2 | Dual-voltage IO supply for IO group 2 | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV3 | Dual-voltage IO supply for IO group 3 | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
VDDSHV5 | Dual-voltage IO supply for IO group 5 | 1.8-V operation | 1.71 | 1.8 | 1.89 | V |
3.3-V operation | 3.135 | 3.3 | 3.465 | V | ||
TJ | Operating junction temperature range | Industrial | –40 | 105 | °C | |
Automotive | –40 | 125 | °C |