over recommended operating conditions (unless otherwise noted)(1)(2)(3)
PARAMETER |
INDUSTRIAL |
AUTOMOTIVE |
Operating Junction Temperature |
–40℃ to 105℃ |
–40℃ to 125℃ |
POH @ Temp Profile |
100K @ 90℃ (100% @ 90℃) |
20K @ Automotive Temp Profile(4) |
(1) This information is provided solely for your convenience and does not extend or modify the warranty provided under TI's standard terms and conditions for TI semiconductor products.
(2) Unless specified in the table above, all voltage domains and operating conditions are supported in the device at the noted temperatures.
(3) POH is a function of voltage, temperature, and time. Usage at higher voltages and temperatures will result in a reduction in POH.
(4) See Automotive Temperature Profile section