SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
RGMII4 | tsu(RD-RXC) | Setup time, RD[3:0] valid before RXC high/low | 10Mbps | 1 | ns | |
100Mbps | 1 | ns | ||||
1000Mbps | 1 | ns | ||||
tsu(RX_CTL-RXC) | Setup time, RX_CTL valid before RXC high/low | 10Mbps | 1 | ns | ||
100Mbps | 1 | ns | ||||
1000Mbps | 1 | ns | ||||
RGMII5 | th(RXC-RD) | Hold time, RD[3:0] valid after RXC high/low | 10Mbps | 1 | ns | |
100Mbps | 1 | ns | ||||
1000Mbps | 1 | ns | ||||
th(RXC-RX_CTL) | Hold time, RX_CTL valid after RXC high/low | 10Mbps | 1 | ns | ||
100Mbps | 1 | ns | ||||
1000Mbps | 1 | ns |