SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
RGMII9 | tosu(TD-TXC) | Output setup time, RGMII[x]_TD[3:0] valid to RGMII[x]_TXC high/low | 10Mbps | 1.2 | ns | |
100Mbps | 1.2 | ns | ||||
1000Mbps | 1.2 | ns | ||||
tosu(TX_CTL-TXC) | Output setup time, RGMII[x]_TX_CTL valid to RGMII[x]_TXC high/low | 10Mbps | 1.2 | ns | ||
100Mbps | 1.2 | ns | ||||
1000Mbps | 1.2 | ns | ||||
RGMII10 | toh(TXC-TD) | Output hold time, RGMII[x]_TD[3:0] valid after RGMII[x]_TXC high/low | 10Mbps | 1.2 | ns | |
100Mbps | 1.2 | ns | ||||
1000Mbps | 1.2 | ns | ||||
toh(TXC-TX_CTL) | Output hold time, RGMII[x]_TX_CTL valid after RGMII[x]_TXC high/low | 10Mbps | 1.2 | ns | ||
100Mbps | 1.2 | ns | ||||
1000Mbps | 1.2 | ns |