SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
PARAMETER | MODE | MIN | MAX | UNIT | |
---|---|---|---|---|---|
INPUT CONDITIONS | |||||
SRI | Input Slew Rate | Legacy SDR 3.3 V, Default Speed High Speed SDR 3.3 V Default Speed andHigh Speed |
0.69 | 2.06 | V/ns |
Legacy SDR 1.8V UHS-I SDR12 | 0.14 | 1.44 | V/ns | ||
High Speed SDR 1.8V UHS-I SDR25 | 0.3 | 1.34 | V/ns | ||
UHS-I DDR50 | 1 | 2 | V/ns | ||
OUTPUT CONDITIONS | |||||
CL | Output Load Capacitance | HS200, UHS-I SDR104 | 1 | 10 | pF |
All other modes | 1 | 12 | pF |