SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
fop(clk) | Operating frequency, MMC_CLK | 25 | MHz | ||
LSDR5 | tc(clk) | Cycle time, MMC_CLK | 40 | ns | |
LSDR6 | tw(clkH) | Pulse duration, MMC_CLK high | 18.7 | ns | |
LSDR7 | tw(clkL) | Pulse duration, MMC_CLK low | 18.7 | ns | |
LSDR8 | td(clkL-cmdV) | Delay time, MMC_CLK falling edge to MMC_CMD transition | –1.8 | 2.2 | ns |
LSDR9 | td(clkL-dV) | Delay time, MMC_CLK falling edge to MMC_DAT[7:0] transition | –1.8 | 2.2 | ns |