SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
PARAMETER | MODE | MIN | MAX | UNIT | |
---|---|---|---|---|---|
INPUT CONDITIONS | |||||
SRI | Input slew rate | 3 | 6 | V/ns | |
OUTPUT CONDITIONS | |||||
CL | Output load capacitance | 3 | 10 | pF | |
PCB CONNECTIVITY REQUIREMENTS | |||||
td(Trace Delay) | Propagation delay of OSPI0_CLK trace | No Loopback Internal PHY Loopback Internal Pad Loopback |
450 | ps | |
Propagation delay of OSPI0_DQS trace | DQS | L(1) - 30 | L(1) + 30 | ps | |
Propagation delay of OSPI0_LBCLKO trace | External Board Loopback | 2L(1) - 30 | 2L(1) + 30 | ps | |
td(Trace Mismatch Delay) | Propagation delay mismatch of OSPI0_D[7:0] and OSPI0_CSn[1:0] relative to OSPI0_CLK | All modes | 60 | ps |