SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
O7 | tc(CLK) | Cycle time, OSPI0_CLK | 1.8V | 7 | ns | |
3.3V | 6.03 | ns | ||||
O8 | tw(CLKL) | Pulse duration, OSPI0_CLK low | 0.475P(1) – 0.3 | ns | ||
O9 | tw(CLKH) | Pulse duration, OSPI0_CLK high | 0.475P(1) – 0.3 | ns | ||
O10 | td(CSn-CLK) | Delay time, OSPI0_CSn[1:0] active edge to OSPI0_CLK rising edge | 0.475P(1) + 0.975 × M(2) × R(4) – 1 | 0.525P(1) + 1.025 × M(2) × R(4) + 1 | ns | |
O11 | td(CLK-CSn) | Delay time, OSPI0_CLK rising edge to OSPI0_CSn[1:0] inactive edge | 0.475P(1) + 0.975 × N(3) × R(4) – 1 | 0.525P(1) + 1.025 × N(3) × R(4) + 1 | ns | |
O12 | td(CLK-D) | Delay time, OSPI0_CLK active edge to OSPI0_D[7:0] transition | 1.8V | –1.16 | 1.25 | ns |
3.3V | –1.33 | 1.51 | ns |