SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
fop(clk) | Operating frequency, MMC_CLK | 200 | MHz | ||
HS2005 | tc(clk) | Operating period, MMC_CLK | 5 | ns | |
HS2006 | tw(clkH) | Pulse duration, MMC_CLK high | 2.12 | ns | |
HS2007 | tw(clkL) | Pulse duration, MMC_CLK low | 2.12 | ns | |
HS2008 | td(clkL-cmdV) | Delay time, MMC_CLK falling edge to MMC_CMD transition | 1.07 | 3.21 | ns |
HS2009 | td(clkL-dV) | Delay time, MMC_CLK falling edge to MMC_DAT[7:0] transition | 1.07 | 3.21 | ns |