SPRSPB0 December 2024 AM2754-Q1
ADVANCE INFORMATION
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
f(baud) | Programmable baud rate | 15pF | 12 | Mbps | ||
30pF | 0.115 | |||||
2 | tw(TX) | Pulse width, transmit data bit, high or low | U(1) – 2 | U(1) + 2 | ns | |
3 | tw(RTS) | Pulse width, transmit start bit, high or low | U(1) – 2 | ns | ||
1 | td(CTS-TX) | Delay time, receive CTS bit to transmit data | 30 | ns |