JAJSDY9B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
Figure 7-39 shows the schematic connections for 16-bit interface on the AM3358-EP device using one x16 DDR2 device and Figure 7-40 shows the schematic connections for 16-bit interface on the AM3358-EP device using two x8 DDR2 devices. The AM3358-EP DDR2 memory interface only supports 16-bit-wide mode of operation. The AM3358-EP device can only source one load connected to the DQS[x] and DQ[x] net class signals and two loads connected to the CK and ADDR_CTRL net class signals. For more information related to net classes, see Section 7.7.2.2.2.8.