JAJSDY9B April 2015 – April 2019 AM3358-EP
PRODUCTION DATA.
Bulk bypass capacitors are required for moderate speed bypassing of the DDR2 and other circuitry. Table 7-50 contains the minimum numbers and capacitance required for the bulk bypass capacitors. Note that this table only covers the bypass needs of the AM3358-EP DDR2 interface and DDR2 devices. Additional bulk bypass capacitance may be needed for other circuitry.
NO. | PARAMETER | MIN | MAX | UNIT |
---|---|---|---|---|
1 | AM3358-EP VDDS_DDR bulk bypass capacitor count | 1 | devices | |
2 | AM3358-EP VDDS_DDR bulk bypass total capacitance | 10 | μF | |
3 | DDR2 number 1 bulk bypass capacitor count | 1 | devices | |
4 | DDR2 number 1 bulk bypass total capacitance | 10 | μF | |
5 | DDR2 number 2 bulk bypass capacitor count(2) | 1 | devices | |
6 | DDR2 number 2 bulk bypass total capacitance(2) | 10 | μF |