JAJSEZ3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 5-54 shows the required placement for the device as well as the DDR3 devices. The dimensions for this figure are defined in Table 5-53. The placement does not restrict the side of the PCB on which the devices are mounted. The ultimate purpose of the placement is to limit the maximum trace lengths and allow for proper routing space.
NO. | PARAMETER | MIN | MAX | UNIT |
---|---|---|---|---|
1 | X1(2)(3)(4) | 1000 | mils | |
2 | X2(2)(3) | 600 | mils | |
3 | Y Offset(2)(3)(4) | 1500 | mils | |
4 | Clearance from non-DDR3 signal to DDR3 keepout region(5)(6) | 4 | w |