JAJSEZ3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 5-4 summarizes the maximum power consumption at each power terminal.
Note: Data in the Maximum Current Ratings table (Table 5-4) represents worst-case power consumption based on various applications of the device using practical operating conditions. The data primarily benefits the power supply designer trying to understand the worst-case power consumption expected from each power rail.
PARAMETER | MAX | UNIT | ||
---|---|---|---|---|
SUPPLY NAME | DESCRIPTION | |||
VDD_CORE | Maximum current rating for the core domain; OPP100 | 600 | mA | |
Maximum current rating for the core domain; OPP50 | 400 | mA | ||
VDD_MPU | Maximum current rating for the MPU domain; Nitro | at 1 GHz | 1000 | mA |
Maximum current rating for the MPU domain; Turbo | at 800 MHz | 800 | ||
Maximum current rating for the MPU domain; OPP120 | at 720 MHz | 720 | ||
Maximum current rating for the MPU domain; OPP100 | at 600 MHz | 600 | ||
Maximum current rating for the MPU domain; OPP50 | at 300 MHz | 350 | ||
CAP_VDD_RTC(2) | Maximum current rating for RTC domain and LDO output | 2 | mA | |
VDDS_RTC | Maximum current rating for the RTC domain | 5 | mA | |
VDDS_DDR | Maximum current rating for DDR IO domain; DDR3/DDR3L | 300 | mA | |
Maximum current rating for DDR IO domain; LPDDR2 | 150 | |||
VDDS | Maximum current rating for all dual-voltage IO domains | 70 | mA | |
VDDS_SRAM_CORE_BG | Maximum current rating for core SRAM LDOs | 10 | mA | |
VDDS_SRAM_MPU_BB | Maximum current rating for MPU SRAM LDOs | 10 | mA | |
VDDS_PLL_DDR | Maximum current rating for the DPLL DDR | 10 | mA | |
VDDS_PLL_CORE_LCD | Maximum current rating for the DPLL CORE, EXTDEV, and LCD | 20 | mA | |
VDDS_PLL_MPU | Maximum current rating for the DPLL MPU | 10 | mA | |
VDDS_OSC | Maximum current rating for the system oscillator | 5 | mA | |
VDDA1P8V_USB0 | Maximum current rating for USBPHY 1.8 V and DPLL PER | 25 | mA | |
VDDA1P8V_USB1 | Maximum current rating for USBPHY 1.8 V | 25 | mA | |
VDDA3P3V_USB0 | Maximum current rating for USBPHY 3.3 V | 40 | mA | |
VDDA3P3V_USB1 | Maximum current rating for USBPHY 3.3 V | 40 | mA | |
VDDS3P3V_IOLDO | Maximum current rating for the dual-voltage IO LDO | 30 | mA | |
VDDA_ADC0 | Maximum current rating for ADC0 | 10 | mA | |
VDDA_ADC1 | Maximum current rating for ADC1 | 10 | mA | |
VDDSHV1 | Maximum current rating for dual-voltage IO domain | 30 | mA | |
VDDSHV2 | Maximum current rating for dual-voltage IO domain | 80 | mA | |
VDDSHV3 | Maximum current rating for dual-voltage IO domain | 100 | mA | |
VDDSHV5 | Maximum current rating for dual-voltage IO domain | 10 | mA | |
VDDSHV6 | Maximum current rating for dual-voltage IO domain | 50 | mA | |
VDDSHV7 | Maximum current rating for dual-voltage IO domain | 10 | mA | |
VDDSHV8 | Maximum current rating for dual-voltage IO domain | 50 | mA | |
VDDSHV9 | Maximum current rating for dual-voltage IO domain | 50 | mA | |
VDDSHV10 | Maximum current rating for dual-voltage IO domain | 50 | mA | |
VDDSHV11 | Maximum current rating for dual-voltage IO domain | 50 | mA | |
VDDS_CLKOUT | Maximum current rating for CLKOUT domain | 10 | mA |