JAJSEZ3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 5-58 shows the CK routing for two DDR3 devices placed on the same side of the PCB. Figure 5-59 shows the corresponding ADDR_CTRL routing.
NOTE:
For routing definitions, see Table 5-58, CK and ADDR_CTRL Routing Specification.NOTE:
For routing definitions, see Table 5-58, CK and ADDR_CTRL Routing Specification.To save PCB space, the two DDR3 memories may be mounted as a mirrored pair at a cost of increased routing and assembly complexity. Figure 5-60 and Figure 5-61 show the routing for CK and ADDR_CTRL, respectively, for two DDR3 devices mirrored in a single-pair configuration.
NOTE:
For routing definitions, see Table 5-58, CK and ADDR_CTRL Routing Specification.NOTE:
For routing definitions, see Table 5-58, CK and ADDR_CTRL Routing Specification.