JAJSEZ3E June 2014 – January 2019 AM4372 , AM4376 , AM4377 , AM4378 , AM4379
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 5-97 and Table 5-98 assume testing over the recommended operating conditions (see Figure 5-116, Figure 5-117, and Figure 5-118).
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
tPDH | Presence pulse delay high | 15 | 60 | μs |
tPDL | Presence pulse delay low | 60 | 240 | μs |
tRDV + tREL | Read bit-zero time | 60 | μs |
PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|
tRSTL | Reset time low | 480 | 960 | μs |
tRSTH | Reset time high | 480 | μs | |
tSLOT | Bit cycle time | 60 | 120 | μs |
tLOW1 | Write bit-one time | 1 | 15 | μs |
tLOW0 | Write bit-zero time | 60 | 120 | μs |
tREC | Recovery time | 1 | μs | |
tLOWR | Read bit strobe time | 1 | 15 | μs |