JAJSE20F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The Controller Area Network (CAN) is a serial communications protocol which efficiently supports distributed real-time applications. CAN has high immunity to electrical interference and the ability to self-diagnose and repair data errors. In a CAN network, many short messages are broadcast to the entire network, which provides for data consistency in every node of the system.
The device provides two DCAN interfaces for supporting distributed realtime control with a high level of security. The DCAN interfaces implement the following features:
For more information, see section Controller Area Network Interface (DCAN) in chapter Serial Communication Interfaces of the Device TRM.