JAJSE20F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see: Serial Communication Interface / SuperSpeed USB DRD Subsystem section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Universal Serial Bus 1 | |||
usb1_dm | USB1 USB2.0 differential signal pair (negative) | IODS | AB7 |
usb1_dp | USB1 USB2.0 differential signal pair (positive) | IODS | AC6 |
usb1_drvvbus | USB1 Drive VBUS signal | O | AD3 |
usb_rxn0(1) | USB1 USB3.0 receiver negative lane | IDS | AE5 |
usb_rxp0(1) | USB1 USB3.0 receiver positive lane | IDS | AD6 |
usb_txn0(1) | USB1 USB3.0 transmitter negative lane | ODS | AE3 |
usb_txp0(1) | USB1 USB3.0 transmitter positive lane | ODS | AD4 |
Universal Serial Bus 2 | |||
usb2_dm | USB2 USB2.0 differential signal pair (negative) | IO | AC5 |
usb2_dp | USB2 USB2.0 differential signal pair (positive) | IO | AB6 |
usb2_drvvbus | USB2 Drive VBUS signal | O | AA6 |