JAJSE20F August 2016 – November 2019 AM5706 , AM5708
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NOTE
For more information, see the On-Chip Debug Support / Debug Ports section of the Device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
tms | JTAG test port mode select. An external pullup resistor should be used on this ball. | IO | L21 |
tdi | JTAG test data | I | L23 |
tdo | JTAG test port data | O | J20 |
tclk | JTAG test clock | I | K21 |
trstn | JTAG test reset | I | L22 |
rtck | JTAG return clock | O | K25 |
emu0(1) | Emulator pin 0 | IO | C21 |
emu1(1) | Emulator pin 1 | IO | C22 |
emu2 | Emulator pin 2 | IO | E14 |
emu3 | Emulator pin 3 | IO | F14 |
emu4 | Emulator pin 4 | IO | F13 |
emu5 | Emulator pin 5 | O | D8 |
emu6 | Emulator pin 6 | O | B7 |
emu7 | Emulator pin 7 | O | C7 |
emu8 | Emulator pin 8 | O | E8 |
emu9 | Emulator pin 9 | O | B8 |
emu10 | Emulator pin 10 | O | C8 |
emu11 | Emulator pin 11 | O | B9 |
emu12 | Emulator pin 12 | O | A7 |
emu13 | Emulator pin 13 | O | A9 |
emu14 | Emulator pin 14 | O | A8 |
emu15 | Emulator pin 15 | O | A11 |
emu16 | Emulator pin 16 | O | F10 |
emu17 | Emulator pin 17 | O | A10 |
emu18 | Emulator pin 18 | O | B10 |
emu19 | Emulator pin 19 | O | E10 |