JAJSC85G March 2016 – May 2018 AM5716 , AM5718
PRODUCTION DATA.
NOTE
For more information, see the Real-Time Clock (RTC) chapter of the device TRM.
NOTE
RTC only mode is not supported feature.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
Wakeup0 | RTC External Wakeup Input 0 | I | AD17 |
Wakeup3 | RTC External Wakeup Input 3 | I | AC16 |
rtc_porz | RTC Power Domain Power-On Reset Input | I | AB17 |
rtc_osc_xi_clkin32 | RTC Oscillator Input. Crystal connection to internal RTC oscillator. Functions as an RTC clock input when an external oscillator is used. | I | AE14 |
rtc_osc_xo | RTC Oscillator Output | O | AD14 |
rtc_iso(1) | RTC Domain Isolation Signal | I | AF14 |
on_off | RTC Power Enable output pin | O | Y11 |