JAJSC85G March 2016 – May 2018 AM5716 , AM5718
PRODUCTION DATA.
The module is intended to work with both HDQ and 1-Wire protocols. The protocols use a single wire to communicate between the master and the slave. The protocols employ an asynchronous return to one mechanism where, after any command, the line is pulled high.
NOTE
For more information, see the HDQ / 1-Wire section of the Device TRM.