JAJSC85G March 2016 – May 2018 AM5716 , AM5718
PRODUCTION DATA.
NOTE
For more information, see Keyboard Controller section of the device TRM.
SIGNAL NAME | DESCRIPTION | TYPE | BALL |
---|---|---|---|
kbd_row0 | Keypad row 0 | I | E1 |
kbd_row1 | Keypad row 1 | I | G2 |
kbd_row2 | Keypad row 2 | I | G1 |
kbd_row3 | Keypad row 3 | I | G6 |
kbd_row4 | Keypad row 4 | I | F2 |
kbd_row5 | Keypad row 5 | I | F3 |
kbd_row6 | Keypad row 6 | I | D1 |
kbd_row7 | Keypad row 7 | I | F6 |
kbd_row8 | Keypad row 8 | I | C2 |
kbd_col0 | Keypad column 0 | O | E2 |
kbd_col1 | Keypad column 1 | O | D2 |
kbd_col2 | Keypad column 2 | O | F4 |
kbd_col3 | Keypad column 3 | O | C1 |
kbd_col4 | Keypad column 4 | O | E4 |
kbd_col5 | Keypad column 5 | O | F5 |
kbd_col6 | Keypad column 6 | O | E6 |
kbd_col7 | Keypad column 7 | O | D3 |
kbd_col8 | Keypad column 8 | O | D5 |