JAJSGC7F December 2015 – May 2019 AM5726 , AM5728 , AM5729
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The High-Definition Multimedia Interface is provided for transmitting digital television audiovisual signals from DVD players, set-top boxes and other audiovisual sources to television sets, projectors and other video displays. The HDMI interface is aligned with the HDMI TMDS single stream standard v1.4a (720p @60Hz to 1080p @24Hz) and the HDMI v1.3 (1080p @60Hz): 3 data channels, plus 1 clock channel is supported (differential).
NOTE
For more information, see the High-Definition Multimedia Interface section of the device TRM.