JAJSGC7F December 2015 – May 2019 AM5726 , AM5728 , AM5729
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The information in the section below is provided solely for your convenience and does not extend or modify the warranty provided under TI’s standard terms and conditions for TI semiconductor products.
NOTE
POH is a function of voltage, temperature and time. Usage at higher voltages and temperatures will result in a reduction in POH.
OPERATING CONDITION | COMMERCIAL JUNCTION TEMP RANGE 0°C ~ 90°C | EXTENDED JUNCTION TEMP RANGE -40°C ~ 105°C | |||||
---|---|---|---|---|---|---|---|
OPP | HDMI | JUNCTION TEMP (Tj) | LIFETIME (POH) | JUNCTION TEMP (Tj) | LIFETIME (POH) | JUNCTION TEMP (Tj) | LIFETIME (POH) |
OPP_NOM or OPP_OD | Not Used | 90°C | 100k | 100°C | 100k | 105°C | 100k(3) |
Used | 90°C | 100k | 100°C | 63k | 105°C | 45k | |
OPP_HIGH | Not Used | 90°C | 65k | 100°C | 55k | 105°C | 50k |
Used | 90°C | 65k | 100°C | 55k | 105°C | 45k |