SPRS982H December 2016 – December 2019 AM5746 , AM5748 , AM5749
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 3-1 shows a comparison between AM574x devices, highlighting the differences. For a comparison of the full AM57xx family of devices, refer to Parametric Table.
FEATURES | DEVICE | ||||
---|---|---|---|---|---|
AM5749 | AM5748 | AM5746 | |||
Features | |||||
CTRL_WKUP_STD_FUSE_DIE_ID_2[31:24] Base PN register bit field value(6) | AM5749: 166 (0xA6) | AM5748: 92
(0x5C) |
AM5746: 90
(0x5A) |
||
AM5749-E: 95 (0x5F) | AM5748-E: 93 (0x5D) | AM5746-E: 91 (0x5B) | |||
Processors/ Accelerators | |||||
Speed Grades | See Table 5-2 | ||||
Dual Arm Cortex-A15 Microprocessor Subsystem (MPU) | MPU core 0 | Yes | Yes | Yes | |
MPU core 1 | Yes | Yes | Yes | ||
C66x VLIW DSP | DSP1
(with L1D ECC) |
Yes | Yes | Yes | |
DSP2
(with L1D ECC) |
Yes | Yes | Yes | ||
BitBLT 2D Hardware Acceleration Engine (BB2D) | BB2D | Yes | Yes | Not Supported(1) | |
Display Subsystem | VOUT1 | Yes | Yes | Not Supported(1) | |
VOUT2 | Yes | Yes | Not Supported(1) | ||
VOUT3 | Yes | Yes | Not Supported(1) | ||
HDMI | Yes | Yes | Not Supported(1) | ||
Embedded Vision Engine (EVE) | EVE1 | Yes | Not Supported(1) | ||
EVE2 | Yes | Not Supported(1) | |||
Dual Arm Cortex-M4 Image Processing Unit (IPU) | IPU1 | Yes | Yes | Yes | |
IPU2 | Yes | Yes | Yes | ||
Image Video Accelarator (IVA) | IVA | Yes | Yes | Not Supported(1) | |
SGX544 Dual-Core 3D Graphics Processing Unit (GPU) | GPU | Yes | Yes | Not Supported(1) | |
Imaging Subsystem (ISS) | ISP | Not Supported(1) | |||
WDR & Mesh LDC(7) | Not Supported(1) | ||||
CAL_B | Not Supported(1) | ||||
Video Input Port (VIP) | VIP1 | vin1a | Yes | Yes | Yes |
vin1b | Yes | Yes | Yes | ||
vin2a | Yes | Yes | Yes | ||
vin2b | Yes | Yes | Yes | ||
VIP2 | vin3a | Yes | Yes | Yes | |
vin3b | Yes | Yes | Yes | ||
vin4a | Yes | Yes | Yes | ||
vin4b | Yes | Yes | Yes | ||
VIP3 | vin5a | Not Supported(1) | |||
vin6a | Not Supported(1) | ||||
Video Processing Engine (VPE) | VPE | Yes | Yes | Yes | |
Program/Data Storage | |||||
On-Chip Shared Memory (RAM) | OCMC_RAM | 2.5MB | 2.5MB | 2.5MB | |
General-Purpose Memory Controller (GPMC) | GPMC | Yes | Yes | Yes | |
DDR3 Memory Controller(2) | EMIF1 | up to 2GB | up to 2GB | up to 2GB | |
EMIF2 | up to 2GB | up to 2GB | up to 2GB | ||
Dynamic Memory Manager (DMM) | DMM | Yes | Yes | Yes | |
Radio Support | |||||
Audio Tracking Logic (ATL) | ATL | Not Supported(1) | |||
Viterbi Coprocessor (VCP) | VCP1 | Not Supported(1) | |||
VCP2 | Not Supported(1) | ||||
Peripherals | |||||
Controller Area Network Interface (CAN) | DCAN1(5) | Yes | Yes | Yes | |
DCAN2(5) | Yes | Yes | Yes | ||
MCAN with FD(5) | Yes | Yes | Yes | ||
Enhanced DMA (EDMA) | EDMA | Yes | Yes | Yes | |
System DMA (DMA_SYSTEM) | DMA_SYSTEM | Yes | Yes | Yes | |
Ethernet Subsystem (Ethernet SS) | GMAC_SW[0] | MII, RMII, or RGMII | MII, RMII, or RGMII | MII, RMII, or RGMII | |
GMAC_SW[1] | MII, RMII, or RGMII | MII, RMII, or RGMII | MII, RMII, or RGMII | ||
General-Purpose I/O (GPIO) | GPIO | up to 247 | up to 247 | up to 247 | |
Inter-Integrated Circuit Interface (I2C) | I2C | 5 | 5 | 5 | |
System Mailbox Module | MAILBOX | 13 | 13 | 13 | |
Media Local Bus Subsystem (MLB)(3) | MLB | Not Supported(1) | |||
Multichannel Audio Serial Port (McASP) | McASP1 | 16 serializers | 16 serializers | 16 serializers | |
McASP2 | 16 serializers | 16 serializers | 16 serializers | ||
McASP3 | 4 serializers | 4 serializers | 4 serializers | ||
McASP4 | 4 serializers | 4 serializers | 4 serializers | ||
McASP5 | 4 serializers | 4 serializers | 4 serializers | ||
McASP6 | 4 serializers | 4 serializers | 4 serializers | ||
McASP7 | 4 serializers | 4 serializers | 4 serializers | ||
McASP8 | 4 serializers | 4 serializers | 4 serializers | ||
MultiMedia Card/Secure Digital/Secure Digital Input Output Interface (MMC/SD/SDIO) | MMC1 | 1x UHSI 4b | 1x UHSI 4b | 1x UHSI 4b | |
MMC2 | 1x eMMC 8b | 1x eMMC 8b | 1x eMMC 8b | ||
MMC3 | 1x SDIO 8b | 1x SDIO 8b | 1x SDIO 8b | ||
MMC4 | 1x SDIO 4b | 1x SDIO 4b | 1x SDIO 4b | ||
PCI-Express 3.0 Port with Integrated PHY | PCIe_SS1 | Yes | Yes | Yes | |
PCIe_SS2 | Yes | Yes | Yes | ||
2x Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem (PRU-ICSS) | PRU-ICSS1 | Yes | Yes | Yes | |
PRU-ICSS2 | Yes | Yes | Yes | ||
Serial Advanced Technology Attachment (SATA) | SATA | Yes | Yes | Yes | |
Real-Time Clock Subsystem (RTCSS) | RTCSS(4) | Yes | Yes | Yes | |
Multichannel Serial Peripheral Interface (McSPI) | McSPI | 4 | 4 | 4 | |
HDQ / 1-Wire (HDQ1W) | HDQ1W | Yes | Yes | Yes | |
Quad SPI (QSPI) | QSPI | Yes | Yes | Yes | |
Spinlock Module | SPINLOCK | Yes | Yes | Yes | |
Keyboard Controller (KBD) | KBD | Yes | Yes | Yes | |
Timers, General-Purpose | TIMER | 16 | 16 | 16 | |
Timer, Watchdog | WATCHDOG TIMER | Yes | Yes | Yes | |
Pulse-Width Modulation Subsystem (PWMSS) | PWMSS1 | Yes | Yes | Yes | |
PWMSS2 | Yes | Yes | Yes | ||
PWMSS3 | Yes | Yes | Yes | ||
Universal Asynchronous Receiver/Transmitter (UART) | UART | 10 | 10 | 10 | |
Universal Serial Bus (USB3.0) | USB1 (SuperSpeed, Dual-Role-Device [DRD]) | Yes | Yes | Yes | |
Universal Serial Bus (USB2.0) | USB2 (High Speed, Dual-Role-Device [DRD], with embedded HS PHY) | Yes | Yes | Yes | |
USB3 (High Speed, OTG2.0, with ULPI) | Not Supported(1) | ||||
USB4 (High Speed, OTG2.0, with ULPI) | Not Supported(1) |